Veröffentlichen Sie Ihre Produkte
Flax White Facing Brick
Flax White Facing Brick
    Archiviert

    Flax White Facing Brick

    Facing bricks manufactured by extruding a mixture of clays and water. After drying off the water added for the extrusion, the bricks are fired in an oxidizing atmosphere in a Tunnel Kiln. Each model is burned at its own optimal firing temperature (always >1000º C). Due to the carbonate content in the clay, the suction (initial rate of water absorption) of these products is greater than 0.10 gr/cm2 minute. To avoid having to wet the bricks before they are laid (a necessary, although not always applied, measure with suction of over 0.10 gr/cm2 minute), they are there forewaterproofed by immersion or soaking with a silicon compound after leaving the kiln and before being packed. This treatment improves their layability, facilitates cleaning and keeps wall attractive and free from contamination over a long period of time.
    Spezifikation
    • Available sizes (mm): 240X115X50 / 215X102X65 / 230X110X76 / 230X70X76 / 290X90X50
    Technische Spezifikation
    • ReferenznummerLadrillo-Caravista-Blanco-Lino
    • ProduktfamilieLadrillo Caravista / Facing Brick
    • ProduktgruppeCeramic/Cerámico
    • TypObjekt (Einzelobjekt)
    • Veröffentlichungsdatum2019-08-01
    • Editionsnummer1
    • Höhe (mm)50
    • Breite (mm)240
    • Tiefe (mm)115
    Verwandt
    • HauptmaterialKeramik
    • Sekundär MaterialMauerwerk
    • Entwickelt inSpanien
    • Hergestellt inSpanien
    • Nettogewicht (kg)1.5
    Klassifikation
    • BIMobject KategorieBaumaterialien - Mauerwerkssteine und -Blöcke
    • IFCClassificationWand
    • UNSPSCNameCeramic bricks
    • UNSPSCCode30131602
    • Classifications.Uniclass2015CodePr_20_93_52_15
    • Classifications.Uniclass2015BeschreibungClay bricks
    • Klassifizierung04 21 13
    • Format2014TitelBrick Masonry
    • OmniClassNummer23-13 21 19 13
    • OmniClassTitelFace Bricks
    • CSIUniFormatIICodeB2010
    • CSIUniFormatIITitleExterior Walls