Veröffentlichen Sie Ihre Produkte
Blue Glazed Facing Brick
Blue Glazed Facing Brick
    Archiviert

    Blue Glazed Facing Brick

    Facing bricks manufactured by extruding a mixture of clays and water. After drying off the water added for the extrusion, the surface of the brick is coated with a metal oxide suspension to give the desired colour. This coat fuses onto the brick during baking to give a thin layer of glaze on the facing surface. A dip in a silicone compound of the bricks reduces their suction levels below 0.10 gr/cm2 minute.
    Spezifikation
    • Available sizes (mm): 240X115X50
    Technische Spezifikation
    • ReferenznummerLadrillo-Caravista-Esmaltado-Azul
    • ProduktfamilieLadrillo Caravista / Facing Brick
    • ProduktgruppeGlazed Facing Brick/Ladrillo Esmaltado
    • TypObjekt (Einzelobjekt)
    • Veröffentlichungsdatum2019-08-01
    • Editionsnummer1
    • Höhe (mm)50
    • Breite (mm)240
    • Tiefe (mm)115
    Verwandt
    • HauptmaterialKeramik
    • Sekundär MaterialMauerwerk
    • Entwickelt inSpanien
    • Hergestellt inSpanien
    • Nettogewicht (kg)1.55
    Klassifikation
    • BIMobject KategorieBaumaterialien - Mauerwerkssteine und -Blöcke
    • IFCClassificationWand
    • UNSPSCNameCeramic bricks
    • UNSPSCCode30131602
    • Classifications.Uniclass2015CodePr_20_93_52_15
    • Classifications.Uniclass2015BeschreibungClay bricks
    • Klassifizierung04 21 13
    • Format2014TitelBrick Masonry
    • OmniClassNummer23-13 21 19 13
    • OmniClassTitelFace Bricks
    • CSIUniFormatIICodeB2010
    • CSIUniFormatIITitleExterior Walls