Veröffentlichen Sie Ihre Produkte
Nevada Klinker Facing Brick
Nevada Klinker Facing Brick
    Archiviert

    Nevada Klinker Facing Brick

    Facing bricks manufactured by extruding a mixture of special clays and water. After drying off the water added for the extrusion, the bricks are fired in an oxidizing atmosphere in a Tunnel Kiln until they acquire high density, low water absorption and suction (initial rate of absorption) and high compressive strength. These bricks are particularly attractive and naturally longlasting. They are ideal for harsh environments.
    Spezifikation
    • Available sizes (mm): 240X115X50 / 215X102X65 / 230X110X76 / 230X70X76 / 290X90X50
    Technische Spezifikation
    • ReferenznummerLadrillo-Caravista-Nevada
    • ProduktfamilieLadrillo Caravista / Facing Brick
    • ProduktgruppeKlinker/Klinker
    • TypObjekt (Einzelobjekt)
    • Veröffentlichungsdatum2019-08-01
    • Editionsnummer1
    • Höhe (mm)50
    • Breite (mm)240
    • Tiefe (mm)115
    Verwandt
    • HauptmaterialKeramik
    • Sekundär MaterialMauerwerk
    • Entwickelt inSpanien
    • Hergestellt inSpanien
    • Nettogewicht (kg)1.65
    Klassifikation
    • BIMobject KategorieBaumaterialien - Mauerwerkssteine und -Blöcke
    • IFCClassificationWand
    • UNSPSCNameCeramic bricks
    • UNSPSCCode30131602
    • Classifications.Uniclass2015CodePr_20_93_52_15
    • Classifications.Uniclass2015BeschreibungClay bricks
    • Klassifizierung04 21 13
    • Format2014TitelBrick Masonry
    • OmniClassNummer23-13 21 19 13
    • OmniClassTitelFace Bricks
    • CSIUniFormatIICodeB2010
    • CSIUniFormatIITitleExterior Walls