Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Three Panel Aluminum Clad Wood Stacking Doors

Unique ref.: milgard-801
Marke: Milgard Windows and Doors
Produkt Familie: Sliding Doors
Produkt Gruppe: Moving Glass Wall Systems
Publishing Datum: 2018-06-25
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (2)
Typically moving glass wall systems are only a custom option in high-end homes. But Milgard has reframed the conversation. Now you can deliver expanded living spaces through 12 standard sizes in 3- and 4-panel configurations. Plus, Milgard Moving Glass Wall Systems beautifully integrate with other Milgard windows and patios to provide a complete, unified look.

https://www.milgard.com/professionals/technical-resources


Material 1: Aluminium
Material 2: Glass
Designed in: United States
Hergestellt in: United States

BIMobject Kategorie: Türen - Schiebetüren
OmniClass-Nummer: 23-17 11 13 13
OmniClass-Bezeichnung: Aluminum Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
Dieses Produkt ist verfügbar in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Doors - Sliding

Name Wert
Door Height 8' 0" — 10' 0"
Door Width 144 in
Thermal Transmittance 0,38 — 0,54

Milgard Windows and Doors

Properties

Name Wert
Hardware Color Black | Brushed Nickel
Interior Frame Color Pine | Clear Vertical Grain Douglas Fir
Exterior Frame Color White | Dark Bronze Anodized | Bark | Cinnamon

BIMobject®