Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Renova eave cloak verge rh

Unique ref.: renova_eave-cloak-verge-rh_7065479_nl
Marke: BMI Monier Netherlands
Produkt Familie: Pitched Roof Tile System
Produkt Gruppe: Renova
Breite (mm): 267
Höhe (mm): 421
Publishing Datum: 2019-12-09
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (9)
The Renova is a profiled roof tile. Thanks to the classical wave of the pan, a special pattern is created on the roof. Of course roof tiles need to protect houses, but the Renova makes the roof surface a real eye-catcher.

Batten gauge 325 - 345 mm. Minimum Roof pitch 25°. For roof pitches 15-25° consult with the Dakservice or sales contact. Dimensions (L x W) 421 x 267 mm. Coverage 220 mm +/- 1mm. Units per m2 of 13.2 – 14.0. Weight per m2 42.2 – 44.8kg


Material 1: Ceramics
Material 2:
Designed in:
Hergestellt in: Netherlands
Gewicht (kg): 5

BIMobject Kategorie: Konstruktionselemente - Dachelemente
IFC Klassifikation: Roof
UNSPSC Name: Roofing materials
UNSPSC Code: 301515
Uniclass 1.4 Code: L5211
Uniclass 1.4 Beschreibung: Clay tiles
Uniclass 2.0 Code: PR-80-82-20
Uniclass 2.0 Beschreibung: Clay Tile Verge Fittings
Uniclass 2015 Code: Pr_35_90_93_16
Uniclass 2015 Beschreibung: Clay tile verge fittings
NBS Reference Code: 80-82-20
NBS Reference Beschreibung: Clay Tile Verge Fittings
CSI MasterFormat 2014 Code: 07 32 13
CSI MasterFormat 2014 Title: Clay Roof Tiles
OmniClass-Nummer: 23-13 39 17 11
OmniClass-Bezeichnung: Clay Roof Tiles
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
Dieses Produkt ist verfügbar in:
Europe
  • Netherlands

BIMobject SEEK Properties

Construction - Roof

Name Wert
Application Pitched Roof
Colour gitzwart glanzend verglaasd ; zwart mat verglaasd ; zwart engobe ; wijnrood glanzend verglaasd ; koperrood engobe ; natuurrood naturel
Core Material Clay
Covering Type Tile
Decking Type Recht onder elkaar ; Straight-bond
Material Clay
Minimum Panel Length 325 mm — 345 mm
Panel Thickness 88 mm
Panel Width 219 mm — 221 mm
Tile Type eave cloak verge rh ; ondergevelpan rechts

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Colour gitzwart glanzend verglaasd ; zwart mat verglaasd ; zwart engobe ; wijnrood glanzend verglaasd ; koperrood engobe ; natuurrood naturel
Material Clay

BIMobject®