Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Puck 30930 Wall Lamp

Unique ref.: Puck-30930-Wall-Lamp
Marke: Örsjö Belysning
Produkt Familie: Puck
Produkt Gruppe: Wall lamp
Publishing Datum: 2019-02-18
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (2)
The Puck series achieves style through simplicity. A lamp that can easily become a firm favourite thanks to its light source, versatility and discreet design. A series that brings a sense of warmth to spaces despite the strict elegance of its form. A classic that is truly timeless. It was in 1987 that the lighting designer Åke Hultgren created the Puck family. Each of the different models in this timeless series blends effortlessly into the setting in which it is used. The wall lamp is available in different versions. The single-lamp model comes in six standard colours, is dimmable and can be either hard-wired or used with a cable. Puck has now been updated by replacing the halogen bulb with a new LED light source that casts an ideal reading light.

Design Åke Hultgren Electrical data Class III IP20 12V (cord) Klass I IP20 (hard-wired) Description Dimmer function. Switch on wall plate Connection 2.5 m cord with plug or hard-wired Light source 1x3.1W 12V GU4 LED included


Material 1: Metal
Material 2:
Designed in: Sweden
Hergestellt in: Sweden

BIMobject Kategorie: Beleuchtungselemente - Wandleuchten
IFC Klassifikation: Lamp
UNSPSC Name: Lamps and lightbulbs
UNSPSC Code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Beschreibung: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Beschreibung: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Beschreibung: Lamps
NBS Reference Code: 49
NBS Reference Beschreibung: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass-Nummer: 23-35 45 15
OmniClass-Bezeichnung: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Dieses Produkt ist verfügbar in:
Europe
  • Sweden

BIMobject®