Pipeline® 1 Suspension Rotatable Modular

The Pipeline 1 (176° Lens) Suspension Rotatable Modular System offers sleek tubes of diffused LED light and series of connectors, allowing you to easily piece together the fixture of your dreams. Run Pipeline 1 Suspension Light and Track Channels along an exposed ceiling, turn corners or climb walls with L, T, X, Y, and Flexible Connectors, all in an easy-to-install plug and play package. For custom design and layout assistance, send drawings to design@PureEdgeLighting.com.

Features & Benefits

  • Low Profile: 1.25" diameter Channel
  • Remote Power Supply: Up to 100 Watts (End Feed); or up to 2 x 100 Watts (Center Feed)
  • Length Options: 12"-120" (10')
  • Adjustable: 360° Rotatable Channel for direct or indirect lighting
  • Beam Spread: 176°
  • 3 Lumen / Wattage Options: 5, 7, or 10 Watts
  • High Lumen Output: Up to 1022 lm/ft
  • 9 Color Temperature Options: 2200K-5700K, and Warm Dim (27D, 30D)
  • High CRI: Up to 95+
  • Easy Installation: Fully Assembled Fixture with Push-In Connectors
SpezifikationChevronRightIconAlt
Technische spezifikationChevronRightIconAlt
LinksChevronRightIconAlt
VerwandtChevronRightIconAlt
KlassifikationChevronRightIconAlt

Verfügbarkeit in den Regionen

North America
Kanada
USA