Wir nutzen Cookies für die Bereitstellung unserer Services.. Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu..
;

CPAC Hollow core slab HC 60X300 mm

Unique ref.: HC_60X300_MM
Marke: SCG
Produkt Familie: Floor
Produkt Gruppe: Hollow core
Breite (mm): 300
Tiefe (mm): 60
Publishing Datum: 2018-09-06
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (3)
CPAC Hollow Core Slab is applicable for ordinary buildings, large buildings, and factories. The product is made from no slump concrete with modern technology. It helps providing strong and consistency to your construction project. It also provides more convenient solution and helps reducing total cost of other structural materials due to its light weight.

Thickness available starting from 6 cm. to 30 cm. and width available in 30cm. 60cm. And 120cm.


Material 1: Cement
Material 2: Cement
Designed in: Thailand
Hergestellt in: Thailand
Gewicht (kg): 12

BIMobject Kategorie: Konstruktionselemente - Filigrandecken und Böden
IFC Klassifikation: Slab
UNSPSC Name: Flooring
UNSPSC Code: 301617
Uniclass 1.4 Code: L342
Uniclass 1.4 Beschreibung: Structural decks and slabs
Uniclass 2.0 Code: EE-20-40-10
Uniclass 2.0 Beschreibung: Upper Floors Structure
Uniclass 2015 Code: EF_30_20
Uniclass 2015 Beschreibung: Floors
NBS Reference Code: 20-12
NBS Reference Beschreibung: Flat Roof, Floor And Balcony Structure Systems
CSI MasterFormat 2014 Code: 03 30 00
CSI MasterFormat 2014 Title: Cast-in-Place Concrete
OmniClass-Nummer: 23-13 35 23
OmniClass-Bezeichnung: Structural Floors and Flat Roofs
CSI UniFormat II Code: B1010
CSI UniFormat II Title: Floor Construction
Dieses Produkt ist verfügbar in:
Asia
  • Cambodia
  • Indonesia
  • Myanmar (Burma)
  • Philippines
  • Thailand
  • Vietnam

BIMobject SEEK Properties

Construction - Decks, Slabs & Floors

Name Wert
Colour grey
Length 0 mm — 12000 mm
Material CPAC concrete
Shape SQUARE
Thickness 60 mm — 300 mm
Width 300 mm — 1200 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Length 0 mm — 12000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Colour grey
Material CPAC concrete
Shape SQUARE

BIMobject®