Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Exterior Door Character Beat Double (inswing)

Unique ref.: ext_door_beat_is_double
Marke: SWEDOOR JW - DK/NO/SE
Produkt Familie: Exterior doors
Produkt Gruppe: Character
Publishing Datum: 2019-12-04
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (2)
"Character" is a collection of exterior doors with unique design solutions. Its glass openings without strips and screws sets a new standard for what is possible to create. The finish, the concealed hinges, the solid construction and the patented design solutions also contribute to the exclusive feeling that the Character doors conveys.

For more information:
Denmark: www.swedoor.dk
Norway: www.swedoor.no
Sweden: www.swedoor.se


Material 1: Wood
Material 2: Glass
Designed in: Sweden
Hergestellt in: Latvia

BIMobject Kategorie: Türen - Türen Komplettelemente
IFC Klassifikation: Door
UNSPSC Name: Doors
UNSPSC Code: 301715
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Beschreibung: Doorsets
NBS Reference Code: 25-30-20-20
NBS Reference Beschreibung: Doorset Systems
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass-Nummer: 23-17 11 00
OmniClass-Bezeichnung: Doors
Dieses Produkt ist verfügbar in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject®