Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Exterior Door Function Hudson

Unique ref.: ext_door_hudson_os
Marke: SWEDOOR JELD-WEN
Produkt Familie: Exterior doors
Produkt Gruppe: Function
Publishing Datum: 2015-06-25
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (3)
Hudson is an exterior door in the range Function. Here you find designes with inspiration from both the 1930s functionalism and the neo-functional style that we are experiencing today. The doors have many innovative solutions, including a unique glazing method with solid strips without seams or screws. Here in out-swing version.


Material 1: Wood
Material 2: Glass
Designed in: Sweden
Hergestellt in: Latvia

BIMobject Kategorie: Türen - Türen Komplettelemente
IFC Klassifikation: Door
UNSPSC Name: Doors
UNSPSC Code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Beschreibung: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Beschreibung: Doorsets
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Beschreibung: Doorsets
NBS Reference Code: 59-23
NBS Reference Beschreibung: Doorsets
CSI MasterFormat 2014 Code: 08 14 00
CSI MasterFormat 2014 Title: Wood Doors
OmniClass-Nummer: 23-17 11 15
OmniClass-Bezeichnung: Wood Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
Dieses Produkt ist verfügbar in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject®