Fan Table 90cm
Tom Dixon

Fan Table 90cm

4.1 out of 5 stars4.1(13 reviews)
Google-Übersetzung,
Fan ist eine moderne Interpretation des klassischen Windsor-Stuhls. Ein britischer Archetyp, der in eine zeitgenössische Silhouette umgewandelt wurde und mit einer halbtransparenten Struktur, die minimale visuelle Masse einnimmt, ein Ausrufezeichen in jedem Raum setzt.
Spezifikation
    • Overall Length: 900
    • Overall Width: 900
    • Overall Height: 450
    • Gross Weight: 35,8
    • Shipping Weight: 40
    • Category: Pr_40_50_21_58
    • Colour: Natural/Black
    • Duration Unit: Years
    • Expected Life: 5
    • Material: Oak/Birch, Marble
    • Name: Fan Table 900
    • Nominal Height: 450mm
    • Nominal Length: 900mm
    • Nominal Width: 900mm
    • Warranty Description: A three-year limited warranty against manufacturing defects is offered on all furniture and lighting Goods (materials and construction). A one-year limited warranty against manufacturing defects is offered on all other Goods. Normal wear on fabrics and finish, as well as indirect damage to persons or articles is not covered by this warranty. Where a defect has been notified, the Customer will, if so requested by the Company, return the Goods to the Company at the Customer’s expense. If the Company subsequently confirms that the returned Goods contain defects attributable to the Company, the reasonable costs of re-delivery incurred by the Customer will be refunded.2.5The warranties given above will not apply to defects that are due to fair wear and tear, accidental damage or failure by the Customer or any third party to adhere to the Company’s instructions or written recommendations.2.6Any modifications made to the product by the Customer will void the warranty.
    • Warranty Duration Labour: n/a
    • Warranty Duration Parts: 3 years
    • Warranty Duration Unit: 3 years
Technische Spezifikation
  • ReferenznummerFan-Table-90cm
  • ProduktfamilieTom Dixon
  • ProduktgruppeTables
  • TypObjekt (Einzelobjekt)
  • Veröffentlichungsdatum2023-04-18
  • Editionsnummer1
  • Höhe (mm)450
  • Breite (mm)900
  • Tiefe (mm)900
Verwandt
  • HauptmaterialEiche
  • Sekundär MaterialBirke
  • Entwickelt inVereinigtes Königreich
  • Hergestellt inVereinigtes Königreich
  • Nettogewicht (kg)35.8
Klassifikation
  • BIMobject KategorieMöbel - Tische
  • IFCClassificationObjekt
  • Classifications.Uniclass2015CodePr_40_50_21_58
  • Classifications.Uniclass2015BeschreibungOccasional tables