Veröffentlichen Sie Ihre Produkte
Globe Chandelier Large LED
Globe Chandelier Large LED
Globe Chandelier Large LED
Globe Chandelier Large LED
Globe Chandelier Large LED
Globe Chandelier Large LED
    Tom Dixon
    Archiviert

    Globe Chandelier Large LED

    2.8 out of 5 stars2.8(5 reviews)
    Globe Chandelier Large features seven spherical Globe shades protruding from steel tubes. The shades are designed into a fixed configuration with a single point construction. Featuring our integrated LED module, the spherical orbs are highly mirrored and perfectly reflective during the day, and when switched on reveals a multiplicity of internal reflections.
    Technische Spezifikation
    • Referenznummerglobe-chandelier-large-led
    • ProduktfamilieTom Dixon
    • ProduktgruppeChandelier Lighting
    • Veröffentlichungsdatum2024-04-15
    • Editionsnummer1
    • Höhe (mm)1640
    • Breite (mm)1960
    • Tiefe (mm)1960
    Verwandt
    • HauptmaterialStahl
    • Sekundär MaterialPVC
    • Entwickelt inVereinigtes Königreich
    • Nettogewicht (kg)20.2
    Klassifikation
    • BIMobject KategorieBeleuchtungselemente - Hängeleuchten