Wir nutzen Cookies für die Bereitstellung unserer Services.. Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu..
;

BE URSA PURE 35 QN, 160 mm

Unique ref.: BE_MAT_GLW_PUO_Pure_35_QN_160_1
Marke: URSA
Produkt Familie: URSA PURE ONE
Produkt Gruppe: Insulation
Breite (mm): 1000
Höhe (mm): 1000
Tiefe (mm): 160
Publishing Datum: 2019-05-20
Versionsnummer: 1
Typ: Baumaterial
Download (6)
URSA PUREONE is a mineral wool product used in thermal and acoustic insulation of
buildings which offers a high performance and many other advantages, such as no formaldehyde, soft touch & less dust

URSA PURE 35 QN (λ35) is a naked mineral wool roll suitable for thermal & acoustic insulation of pitched roofs.
The panel has the following characteristics: thickness 160 mm; length 3.700 mm; width 1.200 mm
Product reference: 2140478


Material 1: Mineral wool
Material 2:
Designed in: Belgium
Hergestellt in: France
Gewicht (kg): 3.52

BIMobject Kategorie: Baumaterialien - Isolierungen und Dämmungen
UNSPSC Name: Insulation
UNSPSC Code: 3014
Uniclass 1.4 Code: L66183
Uniclass 1.4 Beschreibung: Insulating board
Uniclass 2.0 Code: PR-45-06-50
Uniclass 2.0 Beschreibung: Mineral Wool Insulation
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Beschreibung: Mineral wool insulation
NBS Reference Code: 45-06-50
NBS Reference Beschreibung: Mineral Wool Insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass-Nummer: 23-13 25 19 13 11
OmniClass-Bezeichnung: Fiberglass Blanket Thermal Insulation
Dieses Produkt ist verfügbar in:
Europe
  • Belgium

BIMobject SEEK Properties

Building Materials - Insulation

Name Wert
Application Insulation
Colour White
Flame Spread Index Euroclass A1
Material Mineral wool
Thermal Insulance Lambda = 0,035 W/(mK)
Thermal Resistance R = 4,55 m²K/W
Thickness 160 mm
Vapour Permeability < 1
Water Barrier ≤ 1 kg/m2

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Colour White
Material Mineral wool

System Family Properties

SystemFamilyProperties

Name Wert
Thickness 160 mm

BIMobject®