Veröffentlichen Sie Ihre Produkte
Product image
Kollektionssymbol

Array von Vibia

Array is an exploration of thread and its potential to create lightweight and dynamic sculptures of light. Composed of an array of fine threads pulled taut between two rings, the collection presents a variety of conical and cylindrical silhouettes that can be combined to form a compelling installation.

 

Marking the first collaboration between Vibia and designer Umut Yamac, Array envelops rather than invades the space it occupies. Experimenting with light, Yamac manipulates layers of technically processed thread into majestic, three-dimensional volumes that shimmer overhead.

Balanced by the weight of the metal rings, the threads are held in tension to create a delicate, lightweight form. Solid, yet translucent, the layered lines of cord influence the visitor’s perception of volume, weight, and depth to create a new spatial experience.

 

Combining soft downlighting with an alluring upward glow, a light source concealed within the lower ring washes upwards from below to produce a spectacular gradient effect as it interacts with the tone and texture of the threads.

The layering effect creates an interference pattern, or moire, which produces the illusion of movement with the shifting gaze of the viewer, the threads seeming to vibrate as the light passes through.

 

Array makes a striking statement for a variety of commercial and residential spaces. The collection incorporates two different heights in various shapes, the largest of which extends to over 6 feet in height and 49 inches in diameter.

The matte black of the metal rings is complemented by the soft hue of the threads, which come in a warm terra red, sober green, and neutral beige to suit a variety of contemporary palettes.

 

Die Kollektion enthält

16 Produkte