Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Zanussi FI 60 Dish Washer Fixed Door

Unique ref.: Zanussi_FI_60_Dish-Washer-Fixed-Door
Marke: Zanussi
Produkt Familie: Dish Washer
Produkt Gruppe: Fully Integrated Dish Washer
Publishing Datum: 2019-06-11
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (10)
Zanussi Fully Integrated 60 cm width Dish Washer with Fixed Door

A perfect marriage between engineering and design ensures that Zanussi develops appliances that are ahead of their time. We strive to simplify your life across a wide range of categories, including refrigerators, cookers, ovens, hoods, dishwashers, hobs, washing machines and dryers.

Model ID and PNC Codes

ZDT26010FA 911536088


Material 1: Stainless steel
Material 2:
Designed in:
Hergestellt in:

BIMobject Kategorie: Küche - Küchengeräte
IFC Klassifikation: Object
Uniclass 1.4 Code: L7231
Uniclass 1.4 Beschreibung: Dishwashers
Uniclass 2.0 Code: PR-35-14-24
Uniclass 2.0 Beschreibung: Dishwashers
Uniclass 2015 Code: Pr_40_70_21
Uniclass 2015 Beschreibung: Dishwashers
NBS Reference Code: 35-14-24
NBS Reference Beschreibung: Dishwashers
CSI MasterFormat 2014 Code: 11 48 13
CSI MasterFormat 2014 Title: Commercial Dishwashers
OmniClass-Nummer: 23-21 23 25
OmniClass-Bezeichnung: Residential Dishwashers
Dieses Produkt ist verfügbar in:
Europe
  • United Kingdom

BIMobject SEEK Properties

Kitchen - Appliances

Name Wert
Appliance Type Dish Washer
Depth 555 mm
Height 818 mm
Width 596 mm

BIMobject®