Veröffentlichen Sie Ihre Produkte
Wilkins FCIS Connected Flood Control System
Wilkins FCIS Connected Flood Control System
Wilkins FCIS Connected Flood Control System
    Zurn

    Wilkins FCIS Connected Flood Control System

    Google-Übersetzung,
    Das Flood Control Integrated System (FCIS) verhindert die Überschwemmung eines Gebäudes, die durch den Abfluss aus einem katastrophal verschmutzten Hauptrückflussverhinderer mit reduziertem Druck verursacht wird. Das vorverdrahtete FCIS-Paket umfasst: • Rückflussverhinderer und Überwachungsschalter nach dem Prinzip des reduzierten Drucks (Modell 375MS oder Modell 975XL2MS) • Elektronisches Magnetzeit-Signalrelais (Modell EST), das an ein Magnetregelventil (Modell ZW206) angeschlossen ist, um das Wasser abzuschalten liefern
    Spezifikation
    • The Flood Control Integrated System(FCIS) shall consist of a Reduced Pressure Principle Assembly (RP) (Model 375MS, 375AMS, 375ASTMS, or 975XL2MS), a Solenoid Control Valve(SCV) (Model ZW206), and an Electric Solenoid Timer (Model EST) and shall be constructed and tested at the factory as a complete assembly. The RP shall be certified to NSF/ANSI 372, and shall be ASSE 1013 Listed. The RP shall be furnished with full port, resilient seated shut-off valves, and shall be equipped with an integral Relief Valve Monitor Switch that monitors the Relief Valve in a closed position. The seat ring and the check valves shall be Noryl, the stems and springs shall be Stainless Steel, and the elastomers shall be EPDM. The SCV shall be a single seated, line-pressure-operated, diaphragm-actuated, pilot-controlled valve. The SCV shall seal by means of a corrosion resistant seat and a resilient, rectangular seat disc. The stem of the SCV shall be guided top and bottom by integral bushings, and shall contain no packing glands or stuffing boxes. The SCV shall be protected with internal and external FDA approved epoxy coating, and the diaphragm shall not be used as a seating surface. The EST shall have an input voltage of 120 VAC, and shall be provided with outputs of 24 VAC and 120 VAC controlled by a user adjusted time delay relay. The EST shall be housed in a water-tight fiberglass NEMA enclosure, and shall have both normally open and normally closed outputs. The three components, the RP, SVC, and EST, when combined together, automatically shut off the water supply in the event of catastrophic relief valve discharge. The Reduced Pressure Principle Assembly, Solenoid Control Valve, and Electronic Solenoid Timer assembled as a complete unit shall be the Zurn Wilkins FCIS.
    Technische Spezifikation
    • Referenznummerzurn-fcis
    • ProduktfamilieBackflow Preventers
    • ProduktgruppeReduced Pressure Principle Assembly, Detector
    • TypObjekt (Einzelobjekt)
    • Veröffentlichungsdatum2017-01-16
    • Editionsnummer3
    • Höhe (Inches)27.25
    • Breite (Inches)14.25
    • Tiefe (Inches)43
    Verwandt
    • HauptmaterialDuctile Iron
    • Sekundär MaterialEdelstahl
    • Entwickelt inUSA
    • Nettogewicht (lbs)153
    Klassifikation
    • BIMobject KategorieSanitärinstallationen - Ventile

    Verfügbarkeit in den Regionen

    Nordamerika
    Anguilla
    Antigua und Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Besondere Gemeinde
    Britische Jungferninseln
    Costa Rica
    Curaçao
    Dominica
    Dominikanische Republik
    El Salvador
    Grenada
    Grönland
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaika
    Jungferninseln
    Kaimaninseln
    Kanada
    Kuba
    Martinique
    Mexiko
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Republik Trinidad und Tobago
    Saint-Barthélemy
    Sankt Kitts und Nevis
    Sankt Lucia
    Sankt Martin
    Sankt Pierre und Miquelon
    Sankt Vincent und die Grenadinen
    Sint Maarten
    Turks- und Caicosinseln
    USA