Publish your products
1.5" Hybrid Brackets

1.5" Hybrid Brackets

Hybrid Brackets

Step into the world of innovative support solutions with A&M’s hybrid brackets, a versatile addition to our bracket lineup. Offering the best of both worlds, our hybrid brackets seamlessly blend the functionality of flush mount and concealed (floating) brackets. The concealed installation method involves mounting a recessed, ripped 2x4 to the stud, upon which the bracket is secured.

With drywall completing the floating bracket installation, these brackets harmonize a clean, minimalist appearance with robust support. Notably, our hybrid brackets, featuring a tubular vertical arm and a T horizontal arm, exemplifies this hybrid approach, delivering exceptional reinforcement while effortlessly melding into the surrounding space. Explore the realm of hybrid support solutions, where aesthetics and strength coalesce to redefine your support expectations.

Hybrid Bracket Features

  • Hybrid brackets available in a 1.5" version
  • Multiple 1/4" mounting holes (hardware not included)
  • Available in 6 sizes
  • 9x9
  • 12x12
  • 15x15
  • 18x18
  • 21x21
  • 24x24
  • 1/8" steel construction
  • Very strong: load limit range of 400 lbs. to 2200 lbs. depending on version and support arm length
  • Finishing caps provided
  • Very versatile. Can be used as Standard Mount or Concealed Mount
  • Packaged 2 brackets per box
Technical specification
  • Unique ref.1_5-hybrid-brackets
  • Product familyBrackets
  • Product groupHybrid Brackets
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Anchors & Fixings
  • Uniclass 2015 CodePr_20_85_09
  • Uniclass 2015 DescriptionBrackets
  • CSI MasterFormat 2014 Code05 45 00
  • CSI MasterFormat 2014 TitleMetal Support Assemblies
  • OmniClass Number23-13 23 11 19 15
  • OmniClass TitleFraming Anchors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States