Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
aarnonpuu/products/6eefaea1-bc56-4595-a7b2-675ba74d31b1
Home
Categories
Furniture
Chairs, Stools & Benches
Silence Chair
Unavailable in United States
Aarnon Puu
Follow
Silence Chair
Available with armrests, and/or upholstered seat. Lacquered, stained or painted. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Download
Technical specification
Technical specification
Unique ref.
tlsl10
Product family
Chairs
Product group
Silence
Type
Object (single object)
Date of publishing
2012-11-21
Edition number
2
Height (mm)
870
Width (mm)
520
Depth (mm)
515
Links
Links
Product url
http://www.aarnonpuu.fi/index.php?id=43&kieli=1
Installation instructions
http://www.aarnonpuu.fi/uploads/files/Tuotekortti_TLSL.xls
Related
Related
Material main
Birch
Material secondary
Birch
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
OmniClass Number
23-11 29 13 13
OmniClass Title
Exterior Chairs
Region availability
Europe
Finland
Similar products
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
Sandler | Inspec
Adora 3.1
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
BRDR. Krüger
Jari Chair
1.9
(
24
)
Download
HBF Inc
Mod Deep by HBF
4.6
(
35
)
Download