Publish your products
Pedestal 110, Ø 70
ABA Skol

Pedestal 110, Ø 70

Table with gray powder coated steel frame with a flat round base. The table top has a surface in durable high pressure laminate with ABS edge strip.
Specification
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.7261097
  • Product familyTables
  • Product groupPedestal
  • TypeObject (single object)
  • Date of publishing2020-05-18
  • Edition number1
  • Height (mm)1100
  • Width (mm)700
  • Depth (mm)700
Related
  • Material mainSteel
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inBosnia and Herzegovina
  • Weight Net (Kg)21
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden