Publish your products
6814/HF-916 – ABB presence detector BasicLINE RF
ABB

6814/HF-916 – ABB presence detector BasicLINE RF


Presence Detector BasicLINE HF Standard Measururing range 10 m white

Specification
  • Microwave presence detector for switching lighting systems that depend on brightness and movement.

    Detection range (for installation height of 3 m): walking persons up to Ø 10 m, seated person up to Ø 3 m.

    For semiautomatic and fully automatic operation. Optional IR remote control (6843-101) required.

    Adjustment elements accessible on the front side.

    Additional activation/deactivation possibility through pushbutton input.

    Adaptation of the detection range possible using the included masking elements.

    With brightness-independent test mode for evaluating the detection zone.

    With detection display in test mode.

    With teach in function of the brightness threshold.

    Additional functions/settings via optional IR remote control (6843-101).

    Ceiling installation using integrated spring bracket.

    Mounting possibility in combination with built-in installation boxes and device sockets.

    Surface ceiling mounting with optional surface mounting box (6884-916).

    Adjustable surveillance range and sensitivity.

    Switch-off delay: approx. 30 sec - 30 min or short-time pulse adjustable.

    Hole size: Ø 68 mm.

    Built-in depth device: 22 mm. Built-in depth incl. spring adapter: 44 mm .

    If load is connected via relay/contactor, the RC suppressor (Art. No. 6899) ​​must be installed in addition.

Technical specification
  • Unique ref.6814-H-916
  • TypeObject (single object)
  • Date of publishing2026-06-08
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Other