Publish your products
ENEL RMU GSM001 - SafeRing CCF - Medium Voltage Switchgear Gas Insulated
ABB

ENEL RMU GSM001 - SafeRing CCF - Medium Voltage Switchgear Gas Insulated

Gas-insulated ring main unit SafeRing

Medium voltage (MV) SF6-insulated ring main unit for secondary distribution

ENEL customized version at 24kV according to GSM001 technical specification

SafeRing is a ring main unit (RMU) for the secondary distribution network. It is available in 18 different configurations suitable for most switching applications within the range from 6 to 40.5 kV. The standardized RMU configurations, which are mostly required within a distribution network, can be extensible upon request.

SafeRing is a completely sealed system with a stainless steel tank containing all live parts and switching functions. A sealed steel tank with constant atmospheric conditions ensures a high level of reliability as well as personnel safety and a virtually maintenance-free system.

Specification
  • Product scope

    • 12-24 kV, 630A    
    • 36-40.5 kV, 630A      

    Key benefits

    • Completely sealed system
    • Safe and reliable operation
    • Smart grid enabled
    • Compact design with small footprint and low physical weight
    • Most typical variants: RMU with standard variants up to 5 modules (12-24kV) or 4 modules (36kV)
    • Harmonized for higher flexibility: Select SafePlus switchgear for more options

    Key features

    • Minimal maintenance
    • No live parts exposed
    • One full range up to 40.5kV
    • Module width: 325mm for 12-24kV, 420mm for 36kV
    • Optional integrated remote control and monitoring unit
    • Optional arc suppressor: No gases released even in arc fault cases
Technical specification
  • Unique ref.ENEL-RMU-GSM001-Medium_Voltage-Switchgear
  • Product familySafeRing
  • Product groupGas Insulated Medium Voltage Switchgear
  • TypeAssembly (multiple objects)
  • Date of publishing2021-10-01
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryCopper
Classification
  • BIMobject CategoryElectrical - Switchgear
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical fittings
  • UNSPSC code39121311
  • Uniclass 2015 CodePr_60_70_36
  • Uniclass 2015 DescriptionHigh voltage switchgear and transformers
  • OmniClass Number23-35 31 31 11 11
  • OmniClass TitleElectronic Controlled Distribution Switchgear
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe South America
Åland Islands
Argentina
Albania
Bolivia
Andorra
Brazil
Austria
Chile
Belarus
Colombia
Belgium
Ecuador
Bosnia and Herzegovina
Falkland Islands (Islas Malvinas)
Bulgaria
French Guiana
Croatia
Guyana
Cyprus
Paraguay
Czech Republic
Peru
Denmark
Suriname
Estonia
Uruguay
Faroe Islands
Venezuela
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit