Publish your products
Presence Tech BasicLINE Corridor_Busch-Jaeger
ABB

Presence Tech BasicLINE Corridor_Busch-Jaeger

For switching lighting systems that depend on brightness and movement. Detection range (for installation height of 2.5 m, circular, up to 24 m in diameter). Additional activation/deactivation possibility through pushbutton input. Adaptation of the detection range possible using the included masking elements. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. With automatic motion detection. With automatic sensitivity adaptation. Mounting possibility in combination with built-in installation boxes and device sockets. Ceiling installation using included dust protection socket. Adjustment elements accessible on the front side. Surveillance density: 215 sectors with 860 switching segments. Switch-off delay: approx. 10 sec - 30 min or short-time pulse adjustable. Remote control possible via IR service remote control 6843. Use outdoors possible due to combination with surface-mounted housing 6888

Technical specification
  • Unique ref.Presence-Tech-BasicLINE-Corridor_Busch-Jaeger
  • Product familyKNX Visualisation, Display and Signalling Device
  • Product groupKNX range
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)11
  • Width (mm)11
  • Depth (mm)7
Related
  • Material mainPlastic
  • Weight Net (Kg)0.329
Classification
  • BIMobject CategoryElectronics - Other

Region availability

Europe
Germany
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit