Publish your products
Control and Display Tableau_Busch-Jaeger
ABB

Control and Display Tableau_Busch-Jaeger

Free programmable KNX touch display as room-integrated controlling, signalling and regulating unit. To be used as indoor video station for the ABB-Welcome door communication system. For the illustration and operation of the following KNX standard functions: - Switching - Dimming - Slider - Blind - RGBW control element - Step switch - Scene switch - Display element - Audio control element With scene function, logic functions, presence simulation and time programs. Functions: - 480 KNX control elements - maximum 30 pages - 80 fault and alarm messages - 30 logic functions - 30 timers - presence simulation for 20 participants - 10 scene actuators - 1 RTC object Equipped with a hearing loop for coupling the audio signal into hearing aids. Page display with a maximum of 16 touch surfaces on one page. External power supply: 20-32 VDC (SELV) or via the ABB-Welcome system controller. Consumer units: 15

Technical specification
  • Unique ref.Visualisation-Display-Signalling_Busch-Jaeger
  • Product familyVisualization display
  • Product groupVisualization display
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)165
  • Width (mm)246
  • Depth (mm)25
Related
  • Material mainPlastic
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

Europe
Germany
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit