Publish your products
NeoGear, Low Voltage Switchgear - customized section w or w/o busplate
ABB

NeoGear, Low Voltage Switchgear - customized section w or w/o busplate

ABB NeoGear™ The safest switchgear ever made

ABB’s low-voltage switchgear has been the product of choice since 1972. With NeoGear ABB introduces the next innovation leap in switchgear technology for safe, smart and sustainable electrification.

NeoGear is ready to help customers across process industries to manage changing external dynamics and realize new opportunities in their working environments. Central to NeoGear is its laminated bus plate technology, which replaces traditional horizontal and vertical busbar systems. This innovative bus plate technology provides e.g. arc safety by inherent design. Combined with the connectivity and intelligence of the ABB Ability™ platform, NeoGear is an unrivalled solution for industry.

The BIM file includes: Customized sections with or without busplate, including VSD & RPC

Specification
  • Key benefits

    • Revolutionary design eliminates hazardous exposure to live busbar parts (Arc ignition protected zones) and keeps maintenance personnel safe
    • Reduced risk of arcs caused by mechanical failures slashes maintenance down time
    • Up to 92% fewer busbar parts compared to traditional busbar systems
    • Up to 25% shorter switchgear footprint due to higher module stacking density reduces CAPEX cost for switchgear rooms
    • Up to 20% less heat dissipated saves energy and lowers cost thanks to excellent cooling efficiency
    • State of the art module contact system design for high performance and durability

    Key features

    • Modular low voltage switchgear with performance options up to 690 V, 3200 A and 80 kA
    • Certified type tested design according to the IEC 61439-1/-2 and IEC TR 61641 Ed.3
    • Passive arc protection Class I or Class C criteria 1 to 7, tested acc. IEC TR 61641 Ed.3 up to 400 V/ 80 kA or 690 V 65 kA, 500 ms
    • Laminated bus plate technology for busbar system up to 3200 A/80 kA 2 s
    • Withdrawable and plug in functional units for motor protection or energy distribution
    • Future release phase will cover higher ratings and increased functionalities

    Digital option

    • Integration of temperature sensors for critical busbar joints at air circuit breaker (ACB) incomer termination and power contacts of functional units
    • Current and voltage sensing through ABB’s smart electrical devices such as motor controller M10x or UMC100.3 and circuit breaker Emax 2 and Tmax XT and more
    • Integrated data collection and data analysis with ABB Ability™ Condition monitoring for electrical systems for onsite access through secure browser technology
    • Connectivity to your plant monitoring and control systems using Serial (Modbus RTU, Profibus DP) and Ethernet-based protocol (Modbus TCP, Profinet, IEC 61850)
    • Cloud-based monitoring option with ABB Ability™ Asset Health for electrical systems
Technical specification
  • Unique ref.NG_SEC_WF-Low_Voltage-Switchgear-MCC
  • Product familyNeoGear
  • Product groupLow Voltage Switchgear and Motor Control Centers
  • TypeAssembly (multiple objects)
  • Date of publishing2022-03-28
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryCopper
Classification
  • BIMobject CategoryElectrical - Switchgear
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical fittings
  • UNSPSC code39121311
  • Uniclass 2015 CodePr_60_70_48
  • Uniclass 2015 DescriptionLow voltage switchgear
  • OmniClass Number23-35 31 31 11 11
  • OmniClass TitleElectronic Controlled Distribution Switchgear
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit