With System pro E Power 185 mm busbar system the product portfolio of ABB has been extended by an essential component. The system design verified according to IEC 61439-1/-2, is available in two heights and two depths. Depending on the type and number of equipment, five different panel widths multiple of CombiLine N modules width are available.
With System pro E power offer ABB provides new solution for main distribution switchboards with rated current up to 6300A and short-circuit current up to 150kA with Rear busbars system and 2000A up to 75kA with Empty enclosures and 185mm busbar system. All plant requirements depending on the type of installation, required degree of protection and electrical and mechanical specifications can be achived.
Thanks to the new switchboard, ABB can provide complete solutions for main electric power distribution in infrastructures and industries, in accordance with the regulatory framework. Typical fields of application are airports, subways, hospitals, industrial and residential estates, ports, tunnels, railways, theatres, etc. In addition, System pro E power guarantees full synergy with all the other ABB apparatus (i.e. modular circuit-breakers, Tmax T and XT moulded-case circuit-breakers, Emax 2 air circuitbreakers) while being extremely simple to assemble and ensuring ease of wiring.
Region availability
| Europe |
|---|
Austria |
Czech Republic |
Germany |
Hungary |
Luxembourg |
Netherlands |
Russia |