Publish your products
Thomas & Betts: AFM4R Steel City ® Access Floor Modules
ABB

Thomas & Betts: AFM4R Steel City ® Access Floor Modules

In response to industry demand for a more symmetrical approach to raised-floor power and data access, Thomas & Betts introduces the latest addition to the Steel City® Access Floor Module (AFM) line. The AFM-4R features a round construction that matches the aesthetics of air diffusers commonly used in raised-floor applications.
  • Round design enables the box to be installed in the same size hole as standard air diffusers — eliminates the need for multiple raised-floor tiles with custom-sized cutouts (and round holes are faster and easier to cut than square/rectangular ones)
  • Three-compartment stamped-steel box with voltage dividers accommodates both power and data outlets
  • Durable black polycarbonate cover features two cable-entry lids that lock in the open position to prevent cable damage
  • Optional power tunnel links outside power compartments to feed both compartments with a single conduit — while still allowing for communications wiring in the center
  • Two thumbscrews secure AFM-4R firmly in place, but remove easily for reconfiguration
  • Fits into holes ranging from 81/4" to 8 3/4" in diameter
  • Outside compartments: 21 cu. in. capacity, 3/4" KO on side, 1/2" KO on each end, 1/2" KO and 3/4" KO on bottom
  • Center compartment: 40 cu. in. capacity, 11/4" KO on each end, two removable access plates with 3/4" KO on bottom
Technical specification
  • Unique ref.tnb-afm4r
  • Product familyUnderfloor Wireways
  • Product groupAFM4R
  • TypeObject (single object)
  • Date of publishing2022-03-14
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Asia Africa South America Oceania North America
Afghanistan
Algeria
Argentina
American Samoa
Belize
Armenia
Angola
Bolivia
Australia
Bermuda
Azerbaijan
Benin
Brazil
Cook Islands
Canada
Bahrain
Botswana
Chile
Federated States of Micronesia
Costa Rica
Bangladesh
Burkina Faso
Colombia
Fiji
Dominican Republic
Bhutan
Burundi
Ecuador
French Polynesia
El Salvador
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Guatemala
Brunei
Cape Verde
French Guiana
Kiribati
Haiti
Cambodia
Central African Republic
Guyana
Marshall Islands
Honduras
China
Chad
Paraguay
Nauru
Jamaica
Christmas Island
Comoros
Peru
New Caledonia
Mexico
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Nicaragua
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Panama
Hong Kong
Djibouti
Venezuela
Norfolk Island
Puerto Rico
India
Egypt
Northern Mariana Islands
The Bahamas
Indonesia
Equatorial Guinea
Palau
United States
Iran
Eritrea
Papua New Guinea
Iraq
Eswatini
Pitcairn Islands
Israel
Ethiopia
Samoa
Japan
Gabon
Solomon Islands
Jordan
Ghana
Timor-Leste
Kazakhstan
Guinea
Tokelau
Kuwait
Guinea-Bissau
Tonga
Kyrgyzstan
Kenya
Tuvalu
Laos
Lesotho
United States Minor Outlying Islands
Lebanon
Liberia
Vanuatu
Macau
Libya
Wallis and Futuna
Malaysia
Madagascar
Maldives
Malawi
Mongolia
Mali
Myanmar (Burma)
Mauritania
Nepal
Mauritius
North Korea
Mayotte
Oman
Morocco
Pakistan
Mozambique
Palestine
Namibia
Philippines
Niger
Qatar
Nigeria
Saudi Arabia
Republic of the Congo
Singapore
Reunion
South Korea
Rwanda
Sri Lanka
Saint Helena
Syria
São Tomé and Príncipe
Taiwan
Senegal
Tajikistan
Seychelles
Thailand
Sierra Leone
Türkiye
Somalia
Turkmenistan
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe