Publish your products
ABI In-Wall Reduced Height Cistern
ABI In-Wall Reduced Height Cistern

    ABI In-Wall Reduced Height Cistern

    Concealed within the wall, our In-Wall Reduced Height Toilet Cistern optimises space while delivering a clean, streamlined aesthetic.

    Featuring an optional flush plate orientation, the design ensures the toilet lid doesn’t contact the plate, offering a sleek, uninterrupted look. Its compact, lower profile makes it perfect for smaller bathrooms or installations beneath windows.

    Pair with our Zaaha Toilet Buttons and Asher Toilet Pan for a complete, cohesive solution.

    Please Note:
    – A licensed trade is required to install this product.
    – The thickness of the cistern is 170mm. Please ensure you have enough space available for installation.

    Features:
    – Choice of top or front mount button installation
    – Reduced height for more compact installation options
    – Compatible with our Zaaha Toilet Buttons

    Dimensions:
    –Width: 496mm
    –Height: 529-724mm
    –Thickness: 159mm

    Technical specification
    • Unique ref.abi-in-wall-reduced-height-cistern
    • Product familyToilets
    • Product groupABI
    • TypeObject (single object)
    • Date of publishing2026-09-18
    • Edition number1
    • Height (mm)529
    • Width (mm)496
    • Depth (mm)159
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Material secondaryStainless steel 316
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)4.4
    Classification
    • BIMobject CategorySanitary - Toilet Cisterns
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_89
    • Uniclass 2015 DescriptionWC cisterns
    • OmniClass Number23-31 19 19 19
    • OmniClass TitleWater Closet Tanks