Publish your products
Arch Wall Mirror LED 600x750mm
Arch Wall Mirror LED 600x750mm
Arch Wall Mirror LED 600x750mm
Arch Wall Mirror LED 600x750mm
Arch Wall Mirror LED 600x750mm
Arch Wall Mirror LED 600x750mm
Arch Wall Mirror LED 600x750mm
Arch Wall Mirror LED 600x750mm
Arch Wall Mirror LED 600x750mm
Arch Wall Mirror LED 600x750mm

    Arch Wall Mirror LED 600x750mm

    A contemporary take on vintage aesthetics, the Arch Wall Mirror LED offers a unique focal point to any wall as an illuminating back-lit glow emphasises its silhouette.

    Constructed from durable 304 stainless steel, this mirror is available in five signature colours: brushed brass, brushed gunmetal, brushed copper, stainless steel, and matte black.  

    Please Note:

    – This product must be installed into your internal wall structure and wired to an external switch, as it does not contain a built-in sensor or switch.
    – We do not take responsibility for any issues that may occur if the mirror is not installed into an adequate wall structure.

    Features:

    – 304 stainless steel construction offers durability for indoor and commercial use.
    – ABI’s HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish.
    – High-strength, marine-grade plywood ensures durability in moist areas.
    – Double brackets promote long-term structural integrity and longevity.

    Dimensions:

    – Length: 600mm
    – Height: 750mm
    – Thickness: 44mm

    Technical specification
    • Unique ref.arch-wall-mirror-led-600x750mm
    • Product familyMirrors
    • Product groupABI
    • TypeObject (single object)
    • Date of publishing2024-11-14
    • Edition number1
    • Height (mm)750
    • Width (mm)600
    • Depth (mm)44
    Related
    • Material mainStainless steel 304
    • Material secondaryMirror Glass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)11.02
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_25_71_53
    • Uniclass 2015 DescriptionMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit