Publish your products
Eden Shower Arm and Head Set
Eden Shower Arm and Head Set
Eden Shower Arm and Head Set
Eden Shower Arm and Head Set
Eden Shower Arm and Head Set
Eden Shower Arm and Head Set
Eden Shower Arm and Head Set
Eden Shower Arm and Head Set

    Eden Shower Arm and Head Set

    This solid brass set conveniently combines our round shower head and matching Eden Shower Arm, adding a touch of sophistication to any bathroom.

    The Round Shower Head 250mm delivers full coverage through 180 rubberised outlets, ensuring consistent water flow while reducing vibration and providing insulation. The Eden Shower Arm 400mm completes the set with its striking angles and ability to increase height within your shower space. 

    Please Note:
    – This set does not include a mixer, you can purchase one separately from our shower mixer selection here
    – You can also pair this set with our Hand Shower & Rail Sets or Hand Shower Sets

    Features:

    – Easy to clean, solid brass construction
    – Advanced Electroplating Application (AEA) creates a long-lasting and durable finish to keep the product looking new for years to come.
    – Universal fitting 
    – Available in up to six finishes
     Dimensions:

    Shower Head: 
     
    – Height: 53mm
    – Diameter: 250mm

    Eden Shower Arm: 

    – Height: 408.5mm
    – Projection: 378mm
    – Backplate Diameter: 60mm

    Technical specification
    • Unique ref.eden-shower-arm-and-head-set
    • Product familyShowers
    • Product groupEden
    • TypeObject (single object)
    • Date of publishing2026-08-23
    • Edition number1
    • Height (mm)60
    • Width (mm)425
    • Depth (mm)410
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_77
    • Uniclass 2015 DescriptionShower head holders
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit