Publish your products
Elysian Bench-Mounted Minimal Mixer
Elysian Bench-Mounted Minimal Mixer
Elysian Bench-Mounted Minimal Mixer
Elysian Bench-Mounted Minimal Mixer
Elysian Bench-Mounted Minimal Mixer
Elysian Bench-Mounted Minimal Mixer
Elysian Bench-Mounted Minimal Mixer
Elysian Bench-Mounted Minimal Mixer
Elysian Bench-Mounted Minimal Mixer
Elysian Bench-Mounted Minimal Mixer

    Elysian Bench-Mounted Minimal Mixer

    The Elysian Bench-Mounted Minimal Mixer’s smooth, sophisticated design incorporates precise temperature and pressure control to enhance the functionality of your bathroom space. Its minimalist, bench-mounted style makes for a seamless and visually appealing look.

    Enabling superb versatility, the mixer uses innovative ceramic cartridge technology to allow for smooth water flow control.

    Our Infiniti Technology allows the flexibility and convenience to have your handles swapped out after installation of the rough-in without damaging waterproofing or tiling, should you change your mind on the style of finish of your tapware.

    Features:

    – Precise temperature control
    – Precise pressure control
    – ABI HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish while remaining environmentally friendly

    Dimensions:

    – Mixer Handle Length: 110mm
    – Backplate Diameter: 62mm

    Technical specification
    • Unique ref.elysian-bench-mounted-minimal-mixer
    • Product familyTapware
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2024-06-12
    • Edition number1
    • Height (mm)40
    • Width (mm)60
    • Depth (mm)118
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.94
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFlow Controller
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 15 11
    • OmniClass TitleSink Cartridge Faucets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit