Publish your products
Elysian Commercial Pull-Out Kitchen Mixer - Tumbled Aged Brass
Elysian Commercial Pull-Out Kitchen Mixer - Tumbled Aged Brass

    Elysian Commercial Pull-Out Kitchen Mixer - Tumbled Aged Brass

    With an elegant design and exceptional functionality, the Elysian Commercial Pull-Out Kitchen Mixer is a striking centrepiece for the modern kitchen.

    Encouraging kitchen confidence, Elysian combines proven ceramic cartridge technology with precise temperature and pressure control, together with a convenient pull-out handle for easy water usage.

    Please Note:

    – The uncoated, raw construction of this product means it will naturally oxidise, causing it to age and change over time. Environmental factors and the installation location will influence how fast the product oxidises and the aged look achieved. As a result, there will be a slight variation in the finish of each product, so no two products appear exactly the same, helping you achieve individuality in your design. The product may arrive with a natural patina already.

    Features:

    – Easy-to-clean solid brass construction suitable for indoor and outdoor use
    – Tumbled with small stones to create a unique finish and aged look
    – Uncoated brass naturally patinas and changes over time
    – Pull-out nozzle for superior washing convenience. 
    – Easy-to-use swivel spout for enhanced functionality. 
    – Precise temperature and pressure control for superb functionality. 

    Dimensions:

    – Projection: 228mm
    – Height: 438mm

    Technical specification
    • Unique ref.elysian-commercial-pull-out-kitchen-mixer-sb
    • Product familyTapware
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2026-09-18
    • Edition number1
    • Height (mm)438
    • Width (mm)109
    • Depth (mm)242
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)3.3
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationFlow Controller
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 15 11
    • OmniClass TitleSink Cartridge Faucets