Publish your products
Elysian Robe Hook
Elysian Robe Hook
Elysian Robe Hook
Elysian Robe Hook
Elysian Robe Hook
Elysian Robe Hook
Elysian Robe Hook
Elysian Robe Hook

    Elysian Robe Hook

    Providing a subtle and sophisticated touch to any bathroom, the Elysian Robe Hook has a stylish design, with a smooth finish that is perfect for easily hanging towels, robes, or shower caps. It’ll create the ideal finishing touch to your bathroom.

    Features:

    – PVD (Physical Vapour Deposition)
    – Solid Brass Construction

    Dimensions:

    – Backplate Diameter 53mm
    – Projection 50mm

    Technical specification
    • Unique ref.elysian-robe-hook
    • Product familyRobe Hooks
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2024-02-15
    • Edition number1
    • Height (mm)50
    • Width (mm)50
    • Depth (mm)53
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.25
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_30_36_59_38
    • Uniclass 2015 DescriptionHolders and hooks
    • OmniClass Number23-31 25 27
    • OmniClass TitleRobe Hooks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit