Publish your products
Livio Shower Door Handle
Livio Shower Door Handle
Livio Shower Door Handle
Livio Shower Door Handle
Livio Shower Door Handle
Livio Shower Door Handle
Livio Shower Door Handle
Livio Shower Door Handle
Livio Shower Door Handle
Livio Shower Door Handle

    Livio Shower Door Handle

    The Livio Shower Door Handle embraces a sleek, sophisticated design that perfectly complements a minimalistic bathroom. Designed with two back-to-back pieces and smooth gripping divots, it pulls with ease from either side of your door for extra versatility.

    Livio comes with plastic washers that sit between the handle and your shower glass, offering secure installation and preventing damage to your screen. This gives you the reassurance it will withstand the wear and tear of frequent use.

    Please Note:

    – This shower door handle is only suitable for 8 – 12mm glass screens.

    Features:

    – Ease of installation makes upgrading your bathroom fast and efficient.
    – 304 stainless steel construction offers durability for indoor and commercial use, so you can feel confident your tapware will last for years to come.
    – ABI HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish while remaining environmentally friendly. 

    Dimensions:

    – Length: 50mm
    – Width: 50mm
    – Height: 90mm

    Technical specification
    • Unique ref.livio-shower-door-handle
    • Product familyHardware
    • Product groupLivio
    • TypeObject (single object)
    • Date of publishing2024-03-14
    • Edition number1
    • Height (mm)31.8
    • Width (mm)31.8
    • Depth (mm)70
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.04
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_36_33
    • Uniclass 2015 DescriptionGeneral hardware
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware