Publish your products
Marli Bottle Trap - Round - Stainless Steel
Marli Bottle Trap - Round - Stainless Steel
Marli Bottle Trap - Round - Stainless Steel
Marli Bottle Trap - Round - Stainless Steel
Marli Bottle Trap - Round - Stainless Steel

    Marli Bottle Trap - Round - Stainless Steel

    The Marli Round Bottle Trap is a minimalistic and plumber-friendly bathroom fixture. With an adjustable height and depth, Marli ensures that any on-site differences can be easily accounted for.

    Marli is easy to install and has a standard thread size. Its piping is cut to size depending on setbacks from the wall or height from the basin sink. This ensures an effortless installation process for your tradesperson during the set-out stage.

    Technical specification
    • Unique ref.marli-bottle-trap-round-ss
    • Product familyWastes
    • Product groupMarli
    • TypeObject (single object)
    • Date of publishing2026-09-27
    • Edition number1
    • Height (mm)228
    • Width (mm)62.5
    • Depth (mm)132
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationWaste Terminal
    • Uniclass 2015 CodeCo_50_20_20
    • Uniclass 2015 DescriptionWastewater collection networks
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles