Publish your products
Mona Large Arch Mirror Cabinet - 600 x 900mm
Mona Large Arch Mirror Cabinet - 600 x 900mm
Mona Large Arch Mirror Cabinet - 600 x 900mm

    Mona Large Arch Mirror Cabinet - 600 x 900mm

    With its elegant arched design, the Mona Large Arch Mirror Cabinet is a luxurious addition to any bathroom, seamlessly blending style and functionality. Featuring a warm, Pure Oak finish and smooth modern curves, it complements a variety of bathroom styles while offering generous storage space.

    Crafted from high-density, moisture-resistant particle board, the Mona Arch Mirror Cabinet is designed to withstand humid bathroom conditions. A discreet bottom overhang offers a clean, handle-free look and easy access, while adjustable shelves inside provide flexible storage.

    Each mirror cabinet comes with one adjustable shelf, with an additional spare shelf included in the packaging for added flexibility.

    Features:

    – Fully assembled mirror cabinet 
    – Pure Oak finish 
    – Multi-adjustable shelves
    – Chamfered bottom overhang and angled pull

    Dimensions:

    – Height: 900mm
    – Width: 600mm
    – Projection: 162mm

    Technical specification
    • Unique ref.mona-large-arch-mirror-cabinet-600-x-900mm
    • Product familyMirrors
    • Product groupMona
    • TypeObject (single object)
    • Date of publishing2026-09-18
    • Edition number1
    • Height (mm)240
    • Width (mm)690
    • Depth (mm)1000
    Related
    • Material mainParticleboard
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)26
    Classification
    • BIMobject CategoryFurniture - Mirrors
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_25_71_53
    • Uniclass 2015 DescriptionMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors