Publish your products
Seba Single Sink 550mm
Seba Single Sink 550mm
Seba Single Sink 550mm
Seba Single Sink 550mm
Seba Single Sink 550mm
Seba Single Sink 550mm
Seba Single Sink 550mm
Seba Single Sink 550mm
Seba Single Sink 550mm

    Seba Single Sink 550mm

    5.0 out of 5 stars5.0(5 reviews)

    Combining elegance with sophistication, the square Seba stainless steel kitchen sink is one of our most prestigious sinks. It integrates folded drainage points into its design to prevent the build-up of residue and is fitted with ABI’s water-sense cushion system, which dampens the sound of water upon impact.

    The Seba Single Kitchen Sink is equally at home in the laundry and can be mounted either above or below the bench depending on personal preference.

    Features:

    – PVD (Physical Vapour Deposition)
    – 304 Stainless Steel Construction ( 1.2mm thick )
    – 10mm Radius welded corners for ease of clean
    – WaterSense acoustic cushions
    – Custom folded drainage channels
    – Includes 1x sink waste; 1x sink protector rack; 1x under-bench mounting clips

    Dimensions:

    – Length: 550mm
    – Width: 450mm
    – Depth: 200mm

     

    Technical specification
    • Unique ref.seba-single-sink-550mm
    • Product familyKitchen Sinks
    • Product groupSeba
    • TypeObject (single object)
    • Date of publishing2024-02-02
    • Edition number1
    • Height (mm)200
    • Width (mm)550
    • Depth (mm)450
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)11.5
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_45
    • Uniclass 2015 DescriptionKitchen sinks
    • OmniClass Number23-31 13 11
    • OmniClass TitleSingle Sinks