Publish your products
Sound Silencer Acoustical Baffles

Sound Silencer Acoustical Baffles

Sound Silencer™ Acoustical Baffles

  • No Fiberglass
  • Lightweight
  • Moisture Resistant
  • Economical
  • Impact Resistant
  • Washable / Cleanable

MATERIAL: Porous Expanded Polypropylene (P.E.P.P.)
PATTERN: Slightly Textured Beaded Surface
FEATURES: Lightweight, Multi-Purpose, Moisture Resistant, Durable, Cleanable
APPLICATIONS: Gymnasiums, Auditoriums, Classrooms, Music Rooms, Arenas & Stadiums, Churches, Offices, Computer Rooms, Restaurants/Cafeterias, Concert & Theaters, Pro Audio, Gun Ranges, Manufacturing Plants, Machine Enclosures, Water Treatment Plants, Swimming Pools, Food Processing Plants, Animal Hospitals.
THICKNESS: 1”, 2”
SIZES: 2’x4’
COLORS: White, Charcoal
FLAMMABILITY: ASTM E84, Class A

Specification
  • The Sound Silencer™ Acoustical Baffles are engineered for environments where durability, cleanliness, and reliable sound control are essential. Made from Porous Expanded Polypropylene, these polypropylene acoustic baffles offer a truly safe non‑toxic non‑fibrous acoustical treatment, eliminating the concerns associated with fiberglass while delivering consistent performance in demanding spaces. Their slightly textured beaded surface gives them a clean, modern appearance, allowing them to function as both decorative acoustic baffles for modern interiors and rugged, industrial‑grade solutions.

    Because they are inherently water‑resistant, these panels excel as moisture‑resistant acoustics, performing equally well as indoor/outdoor baffles and water‑resistant acoustical baffles. This makes them ideal for swimming pools, water treatment facilities, and other high‑humidity environments where traditional materials fail. Their polypropylene composition also creates odor‑resistant baffles, a critical advantage in acoustic baffles for animal hospitals and veterinary clinics, food processing plants, and other sensitive spaces.

    In large, reverberant rooms, Sound Silencer™ panels provide high NRC baffles for echo and reverberation control, delivering broadband sound absorption for large spaces. Whether installed as hanging acoustical baffles or integrated into modular hanging baffle systems, they offer reliable overhead absorption that improves clarity in gymnasiums, auditoriums, classrooms, and music rooms. They are equally effective as acoustic treatment for gymnasiums and sports facilities, where impact resistance is essential. Their rugged construction makes them true impact‑resistant polypropylene baffles, capable of withstanding contact in active environments.

    Cleanability is another defining strength. These are fully cleanable baffles, forming a moisture‑resistant and washable acoustic solution that stands up to routine sanitation. This makes them ideal as sound absorption baffles for food prep areas and kitchens, food prep area baffles, and noise control for restaurants and hospitality spaces, where hygiene and durability must coexist.

    With a Class A fire rating, these Class A fire‑rated acoustic baffles meet stringent safety requirements, allowing them to be used confidently in public, commercial, and industrial facilities. Their lightweight construction simplifies installation, and their durability ensures long‑term performance even in machine enclosures, gun ranges, and manufacturing plants.

    From Sound Silencer polypropylene acoustic baffles in pro‑audio environments to architectural acoustic design elements in modern interiors, these durable moisture‑resistant acoustic baffles offer a versatile, economical, and long‑lasting solution for controlling noise across an exceptionally wide range of applications.

Technical specification
  • Unique ref.acoustical-surfaces-hanging-baffles
  • Product familySuspended Acoustical Baffles or Clouds
  • Product groupHanging Baffles or Clouds
  • TypeBuilding Material
  • Date of publishing2011-04-21
  • Edition number1
  • Height (inches)24
  • Width (inches)48
Related
  • Material mainExpanded Polypropylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • IFC classificationCeiling
  • Uniclass 2015 CodeSs_30_25_22_01
  • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
  • CSI MasterFormat 2014 Code09 80 00
  • CSI MasterFormat 2014 TitleAcoustic Treatment
  • OmniClass Number23-15 13 21 35
  • OmniClass TitleAcoustical Ceiling Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States