Publish your products
Envirocoustic™ Wood Wool Lay-In Ceiling Tiles
Envirocoustic™ Wood Wool Lay-In Ceiling Tiles
Envirocoustic™ Wood Wool Lay-In Ceiling Tiles
Envirocoustic™ Wood Wool Lay-In Ceiling Tiles
Envirocoustic™ Wood Wool Lay-In Ceiling Tiles

    Envirocoustic™ Wood Wool Lay-In Ceiling Tiles

    Envirocoustic™ Wood Wool Lay-In Ceiling Tiles

    Envirocoustic™ Wood Wool Lay-In Ceiling Tiles offer architects, acoustical consultants, engineers, contractors, and specifiers a high-performing, sustainable solution for managing echo and reverberation in a wide range of environments. Manufactured from just three natural ingredients—wood fiber, water, and Portland cement—these eco-friendly tiles deliver exceptional acoustical absorption while aligning with modern environmental standards. They are also Cradle to Cradle Certified®, reinforcing their role in circular, responsible material design and supporting environmentally conscious building programs.

    Engineered for performance, Envirocoustic Wood Wool Lay-In tiles are Class A fire-rated, compliant with NFPA 286, and meet California Department of Public Health VOC emissions requirements, contributing to LEED certification. Their inherent resistance to microbial and fungal growth makes them ideal for demanding public and private spaces.

    Precision manufacturing ensures consistent thickness, reliable dimensions, and clean square edges for a refined finish. Standard lay-in sizes drop quickly into a 15/16" heavy-duty T-grid, providing fast installation and dependable fit. For projects requiring enhanced acoustical performance, the tiles can be paired with a cellulose acoustical backer to further increase sound absorption.

    Available in multiple thicknesses and finish options—including Primed Clear, Primed White, and Painted—Envirocoustic Wood Wool tiles add both visual interest and acoustic comfort to any design.

    Ideal Applications
    Schools, civic buildings, gymnasiums, classrooms, auditoriums, music rooms, restaurants, bars, sports and entertainment venues, convention centers, houses of worship, shooting ranges, industrial facilities, parking garages, airports, and other reverberant spaces.

    Material Composition
    Wood fiber, Portland cement, and water
    (Natural wood fiber may produce slight color variations.)

    Available Thicknesses
    5/8", 1", 1" Microstrand, 1-3/8", 2"

    Standard Sizes
    23-3/4" × 23-3/4"
    23-3/4" × 47-3/4"

    Edge Detail
    Square

    Finishes
    Primed Clear • Primed White • Painted

    Installation Method
    Lay-In into standard 15/16” H.D. T-Grid

    Specification
    • The Envirocoustic™ Wood Wool Ceiling Tiles bring together natural materials and advanced acoustic engineering to create a ceiling solution that is both functional and design‑forward. Made from wood fiber, Portland cement, and water, these natural fiber ceiling tiles deliver reliable noise reduction ceiling tile performance while supporting sustainable acoustic performance with natural fibers. Their eco‑conscious composition makes them ideal for projects seeking eco‑friendly ceiling panels and green building acoustic ceiling tiles that contribute toward LEED credits.

      Designed to integrate seamlessly into modern construction, the system works within T‑bar ceiling acoustics and can be specified as customizable ceiling tiles, paintable ceiling tiles, or decorative acoustic ceiling panels. Architects and designers appreciate the flexibility of the wood wool ceiling tile system, which adapts to schools, offices, restaurants, and civic facilities. Options include wood fiber ceiling tiles, moisture‑resistant acoustic ceiling panels, and durable and impact‑resistant ceiling panels that withstand high‑traffic use.

      Performance is a defining feature. These high NRC wood wool ceiling tiles act as a sound absorption and echo reduction ceiling system, ensuring clarity in classrooms, auditoriums, and large public venues. Their thermal insulation ceiling tiles properties add energy efficiency benefits, while fire‑rated wood wool ceiling tiles tested to NFPA 286 provide safety assurance. Compliance with California Department of Public Health standards ensures they qualify as low‑VOC decorative ceiling tiles, supporting healthier indoor environments.

      From wood wool ceiling tiles for schools and classrooms to design‑flexible noise reduction ceiling panels for hospitality spaces, Envirocoustic™ delivers solutions that balance sustainability, durability, and aesthetics. These eco‑friendly wood wool ceiling panels embody sustainable acoustical ceiling solutions, offering architects and contractors a versatile product that transforms reverberant spaces into comfortable, acoustically balanced environments.

    Technical specification
    • Unique ref.envirocoustic-wood-wool-lay-in-ceiling-tiles
    • Product familySuspended Ceilings
    • Product groupCeiling Tiles
    • TypeBuilding Material
    • Date of publishing2025-11-19
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryCementitious
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile