Publish your products
Fabrisorb™ Decorative Fabric Wrapped Hanging Clouds
Fabrisorb™ Decorative Fabric Wrapped Hanging Clouds
Fabrisorb™ Decorative Fabric Wrapped Hanging Clouds
Fabrisorb™ Decorative Fabric Wrapped Hanging Clouds
Fabrisorb™ Decorative Fabric Wrapped Hanging Clouds
Fabrisorb™ Decorative Fabric Wrapped Hanging Clouds

    Fabrisorb™ Decorative Fabric Wrapped Hanging Clouds

    Decorative Fabric-Wrapped Acoustic Ceiling Clouds

    Transform large, reverberant spaces into comfortable, high-performing environments with Fabrisorb™ Decorative Fabric-Wrapped Acoustic Clouds. Engineered for exceptional sound absorption and crafted with a clean architectural aesthetic, these baffles deliver the perfect balance of acoustical performance and design versatility.

    Ideal for gyms, auditoriums, offices, lobbies, atriums, and any large space with high ceilings, Fabrisorb clouds reduce echo and improve speech clarity—creating spaces that both look and sound better.

    Key Benefits

    • High Acoustic Performance – 6-7 PCF fiberglass cores deliver reliable sound absorption to manage noise and reverberation.
    • Architecturally Decorative – Choose from a wide array of fabrics or perforated vinyl finishes to complement any interior design.
    • Custom Engineered & Manufactured – Each cloud is fabricated to meet the specific aesthetic and acoustic needs of your project.

    Product Details

    • Construction: Rigid 6-7 lb. fiberglass with desired edge profile and wrapped with a decorative fabric.
    • Mounting: Factory installed mounting plates on back of cloud as point of attachment for eye screw and suspended from structure with wires.
    • Thickness Options: 1", 1-1/2", or 2".
    • Sizes: Fully custom, up to a maximum of 4' x 8'.
    Specification
    • The Fabrisorb™ Decorative Fabric‑Wrapped Acoustic Ceiling Clouds bring acoustic control and architectural style together in one solution. Suspended overhead as hanging acoustic clouds, they help tame echo and reverberation while adding a refined, decorative presence to large spaces.

      Each cloud is built from rigid fiberglass wrapped in fabric, creating fabric acoustic ceiling panels that are both durable and visually adaptable. With thicknesses ranging from 1" to 2" and custom sizes up to 4' x 8', they can be specified as custom acoustic clouds or designer acoustic ceiling clouds to suit the exact needs of a project.

      These sound absorption ceiling clouds provide broadband acoustic absorption for ceilings, improving clarity in gyms, auditoriums, offices, lobbies, and atriums. They are equally effective for noise reduction in open spaces, acoustic clouds for offices and conference rooms, and sound absorption clouds for schools and classrooms. Their versatility extends to fabric wrapped clouds for auditoriums and lecture halls, decorative acoustic clouds for hospitality spaces, and acoustical clouds for theaters and performance venues.

      Safety and sustainability are part of the design. Fabrisorb™ qualifies as fire‑rated acoustic clouds, supports low‑VOC sustainable acoustics, and is manufactured to perform as lightweight and durable fiberglass clouds and impact‑resistant ceiling clouds.

      A wide range of fabrics and perforated vinyl finishes makes these fabric wrapped acoustic clouds, decorative sound absorption clouds, and decorative noise control solutions easy to integrate into bold architectural statements or minimalist interiors.

      By combining architectural acoustical solutions with customizable finishes, Fabrisorb™ Decorative Fabric‑Wrapped Acoustic Ceiling Clouds create spaces that look polished and sound balanced—an adaptable, sustainable choice for today’s acoustically demanding environments.

    Technical specification
    • Unique ref.fabrisorb-decorative-fabric-wrapped-hanging-clouds
    • Product familySuspended Acoustical Baffles or Clouds
    • Product groupHanging Baffles or Clouds
    • TypeBuilding Material
    • Date of publishing2025-11-21
    • Edition number1
    Related
    • Material mainFiberglass
    • Material secondaryFabric
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-15 13 21 35
    • OmniClass TitleAcoustical Ceiling Treatment