Publish your products
BASE SLATE Shower Tray 1400x900mm
BASE SLATE Shower Tray 1400x900mm
BASE SLATE Shower Tray 1400x900mm
BASE SLATE Shower Tray 1400x900mm
BASE SLATE Shower Tray 1400x900mm
BASE SLATE Shower Tray 1400x900mm
BASE SLATE Shower Tray 1400x900mm
BASE SLATE Shower Tray 1400x900mm
BASE SLATE Shower Tray 1400x900mm
BASE SLATE Shower Tray 1400x900mm
    Acquabella
    Archived

    BASE SLATE Shower Tray 1400x900mm

    Bespoke shower trays. Quality and unique design adapted to all spaces. The BASE shower tray was born created with the ” made-to-measure” indentity and this feature continues being part of us. Create your perfect space which will awaken your senses and give your bathroom an incomparable finish.
    Specification
    • Antislip class 3, resistant to thermical shock, Impact resistant, high definition textures, easy to cut.
    Technical specification
    • Unique ref.BASE_SLATE_Shower_Tray_1400x900mm
    • Product familyBase
    • Product groupShower Trays
    • TypeObject (single object)
    • Date of publishing2019-04-10
    • Edition number1
    • Height (mm)1400
    • Width (mm)900
    • Depth (mm)26
    Related
    • Material mainPolyurethane
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)51
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • OmniClass Number23-31 15 11
    • OmniClass TitleBath Shower Units
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit