Publish your products
Acrylicon Wall System - Resin Flooring
Acrylicon Wall System - Resin Flooring
Acrylicon Wall System - Resin Flooring
Acrylicon Wall System - Resin Flooring
    AcryliCon
    Archived

    Acrylicon Wall System - Resin Flooring

    The Acrylicon Wall System resin flooring is an extremely durable, hygienic and long lasting wall covering containing decorative flakes or quartz within a chemically bonded resin system. This resin flooring is easy to apply and coupled with a 2 hour cure time, it can be installed in a fraction of the time when compared to traditional wall cladding and tile systems. Due to Acrylicon’s unique ability to chemically bond it can be fused with Acrylicon Floor Systems to provide a truly monolithic “floor to ceiling“ interface.

    Designed to be used on walls in changing rooms, showers, toilets, wet rooms, food processing areas, hospitals, pharmaceutical industries, public areas, abattoirs, breweries, bakeries and many other areas requiring a hygienic and easy to clean surface.

    This resin flooring system has a high compressive strength with excellent durability and cleanability.

    Epoxy flooring

    resin flooring

    Coat

    Coating

    Floor

    Flooring

    Flooring System

    Specification
    • Product: Acrylicon Wall System resin flooring - Preparatory work and application in accordance with suppliers instructions.

      Finish: Satin

      Thickness: 0,7-1,2mm

      Colour: A wide range of options are available, consult the AcryliCon colour chart for details.

      Supplier: AcryliCon Polymers GmbH (Germany)

      Resin flooring 

    Technical specification
    • Unique ref.acrylicon-wall-system
    • Product familyWall System
    • Product groupConstruction / Building materials
    • TypeObject (single object)
    • Date of publishing2017-04-20
    • Edition number1
    • Height (mm)1
    Related
    • Material mainAcrylate
    • Material secondaryAggregated natural stone
    • Designed inNorway
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Finishes
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • CSI MasterFormat 2014 Code07 19 13
    • CSI MasterFormat 2014 TitleAcrylic Water Repellents
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit