Publish your products
Maxam | 2 Hour Fire-Rated Floor Door | FHD2
Maxam | 2 Hour Fire-Rated Floor Door | FHD2

    Maxam | 2 Hour Fire-Rated Floor Door | FHD2

    A floor door with multiple installation options including cast-in-place or wood framing. You can rely on our NFPA 288-tested floor door to control the transmission of heat and flames in floor/ceiling assemblies with models for one, two or three hours. The FHD Series includes four door material options and multiple latch and lock combinations.

    Specification
    • Product Specifications

      Frame Material: 12 gauge (2.75 mm) galvanneal steel with off-white primer

      Door Material: 1/4″ (6.35 mm) Aluminum tread plate with mill finish and 14 gauge (1.99mm) galvanneal steel frame and liner with off-white primer

      Insulation: High-temperature ceramic fiber insulation

      Hinge: Continuous stainless steel hinge

      Latch: Stainless steel slam latch operated by a stainless steel recessed turn handle topside.

      Spring/Cylinder: 316 stainless steel gas spring cylinders

      Self Closing Mechanism: 165 degrees Fahrenheit (74 degrees Celsius) fusible link melts during fire automatically closing door without warning by releasing gas in cylinders. Not available on sizes larger than 42″ (1067 mm) x 60″ (1524 mm).

      Installation Kit: Includes anchor straps for installing into concrete and screws for wood frame installations

      Live Load: 150 lbs/sq ft (700 kg/sq metre)

      CERTIFICATIONS:

      QAI Laboratories listed and labeled to NFPA-288 for 1, 2 and 3 hours for horizontal fire door assemblies

      Testing Standards:

      • NFPA 288
    Technical specification
    • Unique ref.Maxam-FD-Fire-Rated-FHD2
    • Product familyAccess Panels
    • Product groupFire-Rated Floor Door
    • TypeObject (single object)
    • Date of publishing2024-07-25
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Material secondarySteel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 13
    • CSI MasterFormat 2014 TitleAccess Doors and Frames
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Region availability

    North America
    Canada