Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
adeptcollection/products/5f57a5ff-c4a2-407e-ba65-0f906b0301c4
Home
Categories
Furniture
Chairs, Stools & Benches
Globus Chair
Unavailable in United States
Adept Collection
Follow
Globus Chair
Frame of laminated beech or birch. Seat and back upholstered ex fabric. Cold cured foam, 20 mm or 30 mm at additional cost. Can be fitted with a writing board. Stackable and linkable.
Download
Technical specification
Technical specification
Unique ref.
adept_globus
Product family
Chairs
Product group
Wooden chairs
Type
Object (single object)
Date of publishing
2012-06-05
Edition number
2
Height (mm)
820
Width (mm)
520
Depth (mm)
570
Links
Links
Product url
http://www.adeptcollection.se/stapel-ochkoppli.html
Technical description
http://www.adeptcollection.se/Resources/Globus.pdf
Related
Related
Material main
Wood
Material secondary
Fabric
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Region availability
Europe
Sweden
Similar products
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
Sandler | Inspec
Adora 3.1
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
BRDR. Krüger
F Dining Chair
2.6
(
8
)
Download
PLANK
BLOCCO chair
4.5
(
63
)
Download