Publish your products
Air inlet AMA PRESO®
Archived

Air inlet AMA PRESO®

Air inlet for mechanical exhaust ventilation. See the description in Polish language to get additionnal information.

Technical specification
  • Unique ref.AMA
  • Product familyAir inlet
  • Product groupAMA
  • TypeObject (single object)
  • Date of publishing2018-03-06
  • Edition number1
  • Height (mm)47
  • Width (mm)420
  • Depth (mm)50
Related
  • Material mainPolystyrene (EPS)
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationAir Terminal
  • UNSPSC nameAir exhausters
  • UNSPSC code40101502
  • Uniclass 2015 CodePr_70_55_51_52
  • Uniclass 2015 DescriptionTerminal units
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 17
  • OmniClass TitleTerminal Air Units
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit