Unique ref.: | AP |
---|---|
Brand: | AERECO Nordic Countries |
Product family: | Canopy and channel for inlet |
Product group: | AP |
Width (mm): | 400 |
Height (mm): | 25 |
Depth (mm): | 10 |
Date of publishing: | 2018-12-06 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.aereco.com/product/window-canopies/ |
---|---|
Installation instructions: | https://www.aereco.com/product/window-canopies/ |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.aereco.com/product/window-canopies/ |
Instruction video: | https://www.youtube.com/watch?v=s1Ht_kvmP8k |
GTIN code: | 7340176400444 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/aereco-sc/product/ap
Material main: | PVC |
---|---|
Material secondary: | |
Designed in: | France |
Manufactured in: | France |
Weight Net (Kg): | 0.03 |
BIMobject Category: | HVAC - Mechanical Ventilation |
---|---|
IFC classification: | Air Terminal |
UNSPSC name: | Air exhausters |
UNSPSC code: | 40101502 |
Uniclass 1.4 Code: | JU88 |
Uniclass 1.4 Description: | Air terminal devices |
Uniclass 2.0 Code: | PR-75-48-02 |
Uniclass 2.0 Description: | Air Terminals |
Uniclass 2015 Code: | Pr_70_55_51_52 |
Uniclass 2015 Description: | Terminal units |
NBS Reference Code: | 75-48-02 |
NBS Reference Description: | Air Terminals |
CSI MasterFormat 2014 Code: | 23 36 00 |
CSI MasterFormat 2014 Title: | Air Terminal Units |
OmniClass Number: | 23-33 41 17 |
OmniClass Title: | Terminal Air Units |
CSI UniFormat II Code: | D30 |
CSI UniFormat II Title: | HVAC |
Name | Value |
---|---|
Depth | 10 mm |
Height | 25 mm |
Width | 400 mm |
BIMobject®