Publish your products
AF MASA firestop mat for cable trays
AF MASA firestop mat for cable trays
AF MASA firestop mat for cable trays
AF MASA firestop mat for cable trays
AF MASA firestop mat for cable trays
AF MASA firestop mat for cable trays
    AF SYSTEMS
    Archived

    AF MASA firestop mat for cable trays

    AF MASA mats seal electrical cable penetrations inside cable trays.
    AF MASA are recommended wherever there is a need to create a barrier that can be easily removed and re-positioned which allows a perfect seal to "cold smoke" using its permanent elasticity (sponge effect).
    AF MASA are suitable for applications on floors, as they do not require supporting structures. Cut properly, they can be used instead of classic fireproof bricks.
    AF MASA is a spongy parallelepiped which is easily shaped to seal openings between adjacent compartments which confine the fire to its point of origin.
    When exposed to fire at a temperature that exceeds 200°C, AF MASA expands

    AF Systems, your Partner in Passive Fire Protection

    Specification
    • Supply and application of AF MASA firestop mats, made of spongy polyurethanebased and intumescent material, for EI 120 protection of electrical cable penetrations on wall and floor cable trays and om supports consisting of a double rock wool AF PANEL.

      The certified side is 12 cm. The mat can be cut transversally to obtain the width that fits best into the cable tray.

    Technical specification
    • Unique ref.AF-MASA-materassino-antifuoco
    • Product familyFire Stopping
    • Product groupAF MASA
    • TypeObject (single object)
    • Date of publishing2019-10-14
    • Edition number1
    Related
    • Material mainOther
    • Material secondaryOther
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFire Products - Protection
    • IFC classificationObject
    • ETIM CodeEG000056
    • ETIM NameFire protection systems
    • UNSPSC nameFire protection
    • UNSPSC code4619
    • Uniclass 2015 CodeSs_25_60_30
    • Uniclass 2015 DescriptionFire stopping systems
    • CSI MasterFormat 2014 Code07 84 00
    • CSI MasterFormat 2014 TitleFirestopping
    • OmniClass Number23-13 25 13
    • OmniClass TitleFirestopping
    • CSI UniFormat II CodeD40
    • CSI UniFormat II TitleFIRE PROTECTION
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit