Publish your products
TRS-510 - AIREX TITAN OUTLET™ HVAC Retrofit Pipe Penetration Wall Seal
Archived

TRS-510 - AIREX TITAN OUTLET™ HVAC Retrofit Pipe Penetration Wall Seal

Product Summary

The AIREX TITAN OUTLETv is an engineered wall enclosure system that seals and protects HVACR piping penetrations from weather damage, air leakage, pipe vibration, and pests to help HVACR professionals aesthetically meet mandatory building requirements and energy efficiency standards. Utilizing weather resistant and outdoor durable engineered polymers, the AIREX TITAN OUTLET enclosure is made of ASA polymer, while the elastomeric outlet sleeve is made of an engineered TPE polymer for airtight sealing around HVAC piping. The enclosure and sleeve are bonded together through a process called over-molding, chemically and mechanically bonding them together as one piece. The wall surface gasket attached to the outlet enclosure is durable PVC foam that creates a positive seal on irregular surfaces. Included accessories consist of 4 carbon steel anchor screws and 1 stainless-steel clamp to ensure outdoor installation durability. Utilize the AIREX TITAN OUTLET to aesthetically meet mandatory building requirements and energy efficiency standards.

Air Leakage Wall Seal, Protect Indoor Air Quality!

  • Improves HVACR equipment performance by protecting from weather and physical damage.
  • Creates highest quality positive gasket seal, protecting from weather, eliminating rodent and pest intrusion, ending wall air leakage, reducing moisture damage to walls, increasing overall energy efficiency, and improving indoor air quality.
  • With a sleek architectural finish, it improves the aesthetics of HVACR, plumbing, conduit, and other outdoor piping penetrations.
  • Superior quality and excellent heat/chemical resistant materials and integral over-molded flexible elastomeric sleeve design ensures long-lasting durability.
  • Meets mandatory building, energy, residential, mechanical, and green codes.
  • Made in the USA.
  • Engineered design supports HVAC systems with wall isolation & anti-vibration features.
  • Includes corrosion resistant hose clamp, anchor screws with gasket washers and lubricant for a long-lasting installation. 
  • Available in standard 3/16” gasket, as well as thicker 3/4" gasket ideal for uneven wall surfaces like lap siding or rugged masonry.

Wall Surface Applications

Brick
Concrete
Masonry
Metal Paneling
Siding
Stone
Stucco
Drywall

Specification
  • TRS-510 - AIREX TITAN OUTLET Fits: 1" wall thickness pipe insulation with 3/4", 7/8" or 1-1/8" tube or 3/4" wall thickness pipe insulation with 1-1/8" tube

Technical specification
  • Unique ref.trs-510_titan-outlet-hvac-pipe-wall-seal
  • Product familyTITAN OUTLET™
  • Product groupTRS Series
  • TypeObject (single object)
  • Date of publishing2023-11-13
  • Edition number1
Links
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC011689
  • ETIM NameAccessories seal
  • UNSPSC nameHeating equipment and parts and accessories
  • UNSPSC code401018
  • Uniclass 2015 CodePr_65_52_61
  • Uniclass 2015 DescriptionPipe accessories
  • CSI MasterFormat 2014 Code23 05 29
  • CSI MasterFormat 2014 TitleHangers and Supports for HVAC Piping and Equipment
  • OmniClass Number23-33 00 00
  • OmniClass TitleHVAC Specific Products and Equipment
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit