Publish your products
Easyzone S62 Motorized plenum Body L
Airzone

Easyzone S62 Motorized plenum Body L

Airzone motorized plenum compatible with Easyzone S62 mechanical adaptation kit composed of collar and communication gateway (supplied separately). Airzone motorized plenum includes: Main control board that controls the system through wired and wireless devices. Round dampers of 6/8 inches (150/200 mm) in diameter. Manual airflow control system. Depending on the motorized plenum (nº of dampers and settings) and the controlled indoor unit, the sound pressure may vary to ± 3 dB(A) and the pressure drop may vary from 5 to 15 Pa.
Specification
  • Easyzone motorized plenum is the perfect solution to optimize the performance of installations with VRF or Inverter units. This solution consists of a plug&play system that transforms ducted AC units into highly-efficient zoning systems.
Technical specification
  • Unique ref.EasyzoneS62_AZS62L
  • Product familyEasyzoneS62
  • Product groupMotorized plenum
  • TypeObject (single object)
  • Date of publishing2026-06-17
  • Edition number1
  • Height (inches)11.55
  • Width (inches)56.38
  • Depth (inches)11.19
Related
  • Material mainGalvanized steel
  • Material secondarySheet metal
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)22.05
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationDistribution Control Element
  • ETIM CodeEC011777
  • ETIM NamePlenum for airconditioning unit
  • Uniclass 2015 CodeSs_65_80
  • Uniclass 2015 DescriptionAir conditioning systems
  • CSI MasterFormat 2014 Code23 09 33
  • CSI MasterFormat 2014 TitleElectric and Electronic Control System for HVAC
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States