Publish your products
Reinforced Hot-Dip Galvanised Metal Cable Tray CMPGR
Aiscan

Reinforced Hot-Dip Galvanised Metal Cable Tray CMPGR

It features a Class 7 corrosion resistance rating. It provides electrical continuity and is non-flame propagating. It has a greater load-bearing capacity than its standard variant. Installation is made easier with its plug-in joining system, which additionally requires hardware comprising 3 units of article CTCZ612. 

We also offer finishes in EZ, G.C, A.R, and INOX for systems in any type of environment.

Specification
  • Technical characteristics in accordance with standard UNE-EN 61537, hot-dip galvanised in accordance with UNE-EN ISO 1461. Its composition is cold-rolled steel DC01, UNE-EN 10130. 

    It has an impact resistance of 20J at -40°C. 

    The operating temperature ranges from -40°C to 150°C. 

    *Installation of this product shall be carried out in accordance with the instructions of the R.E.B.T.

Technical specification
  • Unique ref.reinforced-hot-dip-galvanised-metal-cable-tray-cmpgr
  • TypeObject (single object)
  • Date of publishing2026-06-23
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Distribution
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit