Publish your products
Wire Mesh Cable Tray BMPZ
Aiscan

Wire Mesh Cable Tray BMPZ

Its composition is C4D steel wire in accordance with standard UNE-EN 16120. It has an impact resistance of 20J at -40°C. The operating temperature ranges from -40°C to 150°C. The allowable working load (AWL) is based on a span between supports of 1.5m. 

For use between sections, between 2 and 4 joining sets (cubs) will be required, depending on the width of the tray. 

All edges are rounded. We also offer finishes in EZ, G.C, A.R, and INOX for systems in any type of environment.

Specification
  • Technical characteristics in accordance with standard UNE-EN 61537, ECOIRIS electro-zinc coating (exclusive to AISCAN). It features a Class 6 corrosion resistance rating. It provides electrical continuity and is non-flame propagating. 

    Its accessories include a joining set (cub), universal cable tray cover (tubc) and omega supports (so). 

    *Installation of this product shall be carried out in accordance with the instructions of the R.E.B.T.

Technical specification
  • Unique ref.wire-mesh-cable-tray-bmpz
  • TypeObject (single object)
  • Date of publishing2026-06-02
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Distribution